??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24640.0250 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24640. - Palm Grips DIN 6335, plastic
Bill of material
24640.0250 Palm Grip
BESTNR
Ref. No.
24640.0250
AUS
Version
with threaded bush, form K
MAT
Material, bushing
Steel
D1
50 mm
D5
Thread
M10
D7
22 mm
H3
20 mm
H4
32 mm
T3
18.0 mm
G
Weight
30 g
Embedded user actions